For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVETO - Adjustable direction fitting, T shaped
Bill of material
XVETO NW 40 HL
DES
Identifier
XVETO NW 40 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
42 mm
L1
Length L1
56.0 mm
L2
Length L2
40.0 mm
L7
Length L7
51 mm
S1
Width across flats S1
50 mm
S2
Width across flats S2
60 mm
OR
O-ring OR
38.0 x 2.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D